(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Replacement Hexagon Bit (Short Type)

Replacement Hexagon Bit (Short Type)
  • Volume Discount

[Features]
· With hex socket set screw.
· When replacing bits, a hexagonal wrench is required; 2 mm for type A and 2.5 mm for type B.
[Applications]
· Replacement Bit

Part Number

Configured Part Number is shown.

Part Number
T-03S
T-04S
T-05S
T-06S
T-07S
T-08S
T-09S
T-10S
T-12S
Part NumberMinimum order quantityVolume DiscountDays to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Type Socket Side Dimension
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

328A6.3383-83827
1 Piece(s)Available

8 Days or more

428A6.3383-84398
1 Piece(s)Available

8 Days or more

530A6.3383-84809
1 Piece(s)Available

8 Days or more

630A6.3383-85369
1 Piece(s)Available

11 Days or more

730B8.0383-858714
1 Piece(s)Available

8 Days or more

830B8.0383-863315
1 Piece(s)Available

8 Days or more

932B10.0383-867622
1 Piece(s)Available

8 Days or more

1032B10.0383-871423
1 Piece(s)Available

11 Days or more

1234B12.0383-874935

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Socket Application For handwork Socket shape Hex for Hexagon socket head bolt
Features Hexagon socket set screw included. When replacing bit, hexagonal wrench is required; 2 mm for type A and 2.5 mm for type B.

Additional Products in this Category

Tech Support