(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Wrench Set 200M

Socket Wrench Set 200M
  • Volume Discount

Ideal for large machine/vehicle maintenance, civil engineering, and plant maintenance work.

PDF

Part Number

Configured Part Number is shown.

200M

 
Part Number
200M
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 19
Flat Width (Dimension S) 26 / 32 / 29 / 35 / 38 / 41 / 46 / 50 Drive (For Electric Drill, Shaft Dimension) (Inches) 3/4 Ratchet Mechanism Claw catch method
Number of Ratchet Teeth 24 Mass(g) 11800 Set Content 1 Socket (Double Hex): 6D-26, 6D-29, 6D-32, 6D-35, 6D-38, 6D-41, 6D-46, 6D-50 / Ratchet Handle: 471 / T-Shaped Slide Handle: 205 / Extension Bar: 610 (200 mm), 611 (400 mm) / Metal Case: MC200M

Please check the type/dimensions/specifications of the part 200M in the Socket Wrench Set 200M series.

Additional Products in this Category

Tech Support