(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Wrench Set 760MS

Socket Wrench Set 760MS
  • Volume Discount

Socket wrench set with 12.7 mm insertion.
[Features]
· Hex subtenses are ideal for maintenance of automobiles, motorcycles and bicycles.
· For manual use with 13 sockets and 4 handles.
· New metal case and durable satin tray adopted.
· Includes a new ratchet handle with 72-tooth gears, providing greater usability and work efficiency.
· A standard type of socket wrench set.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

760MS

 
Part Number
760MS
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork/joint for handwork type Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Socket Shape Hexagon/Joints Flat Width (Dimension S) 10 / 12 / 13 / 14 / 17 / 19 / 21 / 22 / 24 / 26 / 27 / 30 / 32 Drive (For Electric Drill, Shaft Dimension) (Inches) 1/2
Ratchet Mechanism Cam type Number of Ratchet Teeth 30 Mass(g) 3600
Set Content 1 Socket (Hexagon): 4S-10, 4S-12, 4S-13, 4S-14, 4S-17, 4S-19, 4S-21, 4S-22, 4S-24, 4S-26, 4S-27, 4S-30, 4S-32 / Ratchet Handle (Hold Type): RH40K / Spinner Handle: 211 / Extension Bar: 321 (150 mm) / Ball Joint: BJ40 / Metal Case: MC750N

Please check the type/dimensions/specifications of the part 760MS in the Socket Wrench Set 760MS series.

Additional Products in this Category

Tech Support