(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Socket Set (Hex, with Holder) HSB312

Socket Set (Hex, with Holder) HSB312
  • Volume Discount

12-piece inch-size socket set for hand tools used for tightening and loosening hex bolts and nuts. With a socket holder. Insertion angle: 9.5 mm, shape: hexagon

PDF

Part Number

Configured Part Number is shown.

HSB312

 
Part Number
HSB312
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 9.5 Socket Shape 6 Sq.
Flat Width (Dimension S) 1/4 / 1/2 / 3/8 / 11/32 / 17/32 / 5/16 / 7/16 / 9/16 / 11/16 / 19/32 / 3/4 / 5/8 Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8 Mass(g) 450
Set Content 1 3SB-08, 3SB-10, 3SB-11, 3SB-12, 3SB-14, 3SB-16, 3SB-17, 3SB-18, 3SB-19, 3SB-20, 3SB-22, 3SB-24 / With Socket Holder

Please check the type/dimensions/specifications of the part HSB312 in the Socket Set (Hex, with Holder) HSB312 series.

Additional Products in this Category

Tech Support