(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

T-Shaped Torx Bit Socket (9.5 mm Insertion Angle)

T-Shaped Torx Bit Socket (9.5 mm Insertion Angle)
  • Volume Discount

[Features]
· Plug type bits can be replaced.
· Standard type.
· Insertion angle side uses a Power Fit shape to prevent stress concentration.

Part Number

Configured Part Number is shown.

Part Number
BT3-T20
BT3-T25
BT3-T30
BT3-T40
Part NumberMinimum order quantityVolume DiscountDays to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Nominal No. Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

3.8466T20307-822144
1 Piece(s)Available

8 Days or more

4.4066T25307-823044
1 Piece(s)Available

8 Days or more

5.4966T30307-825645
1 Piece(s)Available

8 Days or more

6.6071T40307-826463

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Socket Application For handwork Insertion Angle (Shaft measurement when electric drill is involved) (mm) 9.5
Socket shape Hexagonal bit Features Plug type bits can be replaced. Standard type. Insertion angle side uses power-fit shape to prevent stress concentration.

Additional Products in this Category

Tech Support