(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Set (Hex, with Holder) HS212

Socket Set (Hex, with Holder) HS212

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Socket set used for tightening and loosening hex bolts and nuts.
[Features]
· Firmly accesses hex bolts and nuts.
· Hex subtense design.
· By minimizing subtense tolerance, rattling when inserting the bolt/nut has been decreased.
· Increases tightening efficiency, improves operability, and enables safe work.
· Comes with a socket holder (aluminum type) that allows the socket to be easily removed.
· The holder grip is made of resin (with steel ball).
[Applications]
· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

HS212

 
Part Number
HS212
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 6.35
Socket Shape 6 Sq. Flat Width (Dimension S) 10 / 11 / 12 / 13 / 14 / 3 / 4 / 5 / 6 / 7 / 8 / 9 Drive (For Electric Drill, Shaft Dimension) (Inches) 1/2
Mass(g) 280 Set Content 1 2S-03, 2S-04, 2S-05, 2S-06, 2S-07, 2S-08, 2S-09, 2S-10, 2S-11, 2S-12, 2S-13, 2S-14 / With Socket Holder

Please check the type/dimensions/specifications of the part HS212 in the Socket Set (Hex, with Holder) HS212 series.

Additional Products in this Category

Tech Support