(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Tool Set TSA3120

Tool Set TSA3120

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A basic 9.5 sq. tool set.
[Features]
· 43-piece set with 9.5 mm drive.
· Can be loaded with tools carefully selected for the compact tool case with a flat top.
[Applications]
· For assembly of automobiles, motorcycles, bicycles, etc., and maintenance of industrial machinery.
· Ideal for offsite repair work.

PDF

Part Number

Configured Part Number is shown.

TSA3120

 
Part Number
TSA3120
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

13 Days or more

Loading...

  1. 1

Basic Information

Tool Set / Tool Box Only Tool set Tool Set Type Single opening portable type Case Dimensions (Frontage x Depth x Height)(mm) 410×175×175
Set Content(Points) 43 Case Color Red Insertion Angle(mm) 9.5
Mass(g) 10000 Cardboard dimensions(W×D×Hmm) 422×217×282 Case Weight(g) 3600
Supplementary explanation The case is sold separately. Set Content 1 Sockets (6-point): 3S-08, 10, 12, 13, 14, 17, 19, 21, 22, 24 Set Content 2 Ratchet Handle: RH30K
Set Content 3 Spinner Handle: 231 Set Content 4 Extension Bar: 305 (75 mm), 306 (150 mm) Set Content 5 Socket holder: SH310
Set Content 6 Long Wrench: LS-5.507, 0810, 1012, 1113, 1214, 1417 Set Content 7 Long Mechanic Offset Wrench (45°×10°): M44-0810, 1012, 1113, 1214, 1417, 1921, 2224 Set Content 8 monkey wrench: MW-300
Set Content 9 Combination Pliers: CP-200 Set Content 10 Water Pump Pliers: KWP-250 Set Content 11 Longnose pliers: RP-150
Set Content 12 Heavy Duty Nippers: KN-150 Set Content 13 Piercing Screwdriver: KMD-075, 100, KPD-001, 002, 003 Set Content 14 Stubby Screwdriver: SD-M, P
Set Content 15 Through Type Screwdriver: YMD-150 Set Content 16 Black Shaft Hammer: BH-10 (1 Pound) Set Content 17 Tool case: BX120

Please check the type/dimensions/specifications of the part TSA3120 in the Tool Set TSA3120 series.

Additional Products in this Category

Tech Support