(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Portable set which strictly selects tools essential for vehicle maintenance.
[Features]
· Auto mechanic basic type with an enhanced contents/case type.
· V type 2-tier metal case.
· A 39-piece set that includes a handle with 12.7 mm drive.
· A tool set that features a double-opening tool case.
· Includes a new ratchet handle with 72-tooth gears, further enhancing the set contents.
· It has an excellent storage capacity and work efficiency while compact.
· Adopts a tough satin tray. Basic type.
[Applications]
· For assembly of automobiles, motorcycles, bicycles, etc., and maintenance of industrial machinery.
· Ideal for offsite repair work.
Tool Set / Tool Box Only | Tool set | Tool Set Type | Double open portable type | Case Dimensions (Frontage x Depth x Height)(mm) | 410×220×170 |
---|---|---|---|---|---|
Set Content(Points) | 39 | Case Color | Green | Insertion Angle(mm) | 12.7 |
Mass(g) | 9200 | Product Type | For Auto Mechanic | Cardboard dimensions(W×D×Hmm) | 464×240×330 |
Case Weight(g) | 4000 | Supplementary explanation | With tray (top shelf only). Case only can also be purchased. | Set Content 1 | Sockets (6-point): 4S-10, 12, 13, 14 |
Set Content 2 | Sockets (12-point): 4D-17, 19, 21, 22, 24 | Set Content 3 | Plug Socket (Hexagonal with Magnet): 4P-16, 20.8 | Set Content 4 | Ratchet Handle: 371 |
Set Content 5 | Ball joint: BJ40 | Set Content 6 | Extension Bar: 321 (150 mm) | Set Content 7 | Long Wrench Set: 45M (LS-5.507, 0810, 1012, 1113, 1214, 1417) |
Set Content 8 | Long Mechanic Offset Wrench (45°×10°): M44-1012, 1417, 1921, 2224 | Set Content 9 | Monkey Wrench (gradated): MW-250 | Set Content 10 | Longnose pliers: RP-150 |
Set Content 11 | Combination Pliers: CP-200 | Set Content 12 | Heavy Duty Nippers: KN-150 | Set Content 13 | Piercing Screwdriver: KMD-100, KPD-001, 002, 003 |
Set Content 14 | Stubby Screwdriver: SD-M, P | Set Content 15 | Through Type Screwdriver: YMD-150 | Set Content 16 | Combination Hammer: BHC-10 (1 Pound) |
Set Content 17 | Brake Shoe Tool: BST-110 | Set Content 18 | Scraper Knife: SCN 160 (25 x 160 mm) | Set Content 19 | Tool case: 2205 |
Please check the type/dimensions/specifications of the part 700A in the Tool Set 700A series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy