(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Tool Set 500AD

Tool Set 500AD

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Portable tool set for auto mechanics with abundant contents and case.
[Features]
· Enhanced set for various types of vehicle maintenance work.
· V type 3-tier metal case.
· With plastic trays on all levels.
· A 61-piece set that includes a handle with 9.5 mm drive.
· A tool set that features a double-opening tool case.
· Includes a new ratchet handle with 72-tooth gears, further enhancing the set contents.
· It has an excellent storage capacity and work efficiency while compact.
· Adopts a tough satin tray.
[Applications]
· For assembly of automobiles, motorcycles, bicycles, etc., and maintenance of industrial machinery which makes it also ideal for off-site repairs.

PDF

Part Number

Configured Part Number is shown.

500AD

 
Part Number
500AD
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Tool Set / Tool Box Only Tool set Tool Set Type Double open portable type Case Dimensions (Frontage x Depth x Height)(mm) 410×220×195
Set Content(Points) 63 Case Color Green Insertion Angle(mm) 9.5
Mass(g) 12200 Product Type For Auto Mechanic Cardboard dimensions(W×D×Hmm) 464×240×345
Case Weight(g) 4600 Supplementary explanation With tray. Case only can also be purchased. Set Content 1 Sockets (6-point): 3S-08, 10, 12, 13, 14, 17, 19, 21, 22
Set Content 2 Deep Socket: 3S-08L, 10L, 12L.14L Set Content 3 Plug Socket (Hexagonal with Magnet): 3P-16S, 20.8S Set Content 4 Ratchet Handle (Holder Type): RH30K
Set Content 5 Extension Bar: 305 (75 mm), 306 (150 mm) Set Content 6 Swiveling extension bar: EX31-300 (300 mm) Set Content 7 Ball joint: BJ30
Set Content 8 Long Wrench Set: 45M (LS-5.507, 0810, 1012, 1113, 1214, 1417) Set Content 9 Long Mechanic Offset Wrench (45°×10°): M44-0810, 1012, 1214, 1417, 1921, 2224 Set Content 10 Short Offset Wrench (45°): M46-1012
Set Content 12 Long Offset Wrench (15°): M15-1012, 1417 Set Content 13 Flare nut wrench: M26-1012 Set Content 14 Monkey Wrench (gradated): MW-300
Set Content 15 Combination Pliers: CP-200 Set Content 16 Longnose pliers: RP-150 Set Content 17 Heavy Duty Nippers: KN-150
Set Content 18 Power Screwdriver (Through): PMD-075, 100, PPD-001, 002, 003 Set Content 19 Power Stubby Screwdriver: PSD, M2, P2 Set Content 20 Through Type Screwdriver: YMD-150
Set Content 21 Black Shaft Hammer: BH-10 (1 Pound) Set Content 22 Brake Shoe Tool: BST-110 Set Content 23 Flat chisel: FC165 (19×165 mm)
Set Content 24 Center Punch: CP125 (125 mm) Set Content 25 Stainless Steel Scraper: SSC-22 Set Content 26 Long Ball Point L Type Wrench Set: BL900 (BL-1.5, 02, 2.5, 03, 04, 05, 06, 08, 10)
Set Content 27 Tool case: 2215

Please check the type/dimensions/specifications of the part 500AD in the Tool Set 500AD series.

Additional Products in this Category

Tech Support