(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Tool Set TSA4331

Tool Set TSA4331

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Mobile tool set for auto mechanics with excellent tools and case.
[Features]
· For auto mechanics.
· Basic set with strictly selected tools essential for vehicle maintenance.
· Flat top V type 3-stage metal case.
· With plastic trays on all levels.
· A 56-piece set that includes a handle with 12.7 mm drive.
· Includes a new ratchet handle with 72-tooth gears, further enhancing the set contents.
· It has an excellent storage capacity and work efficiency while compact.
· Adopts a tough satin tray. Metal case can be selected from 3 colors.
[Applications]
· For assembly of automobiles, motorcycles, bicycles, etc., and maintenance of industrial machinery which makes it also ideal for off-site repairs.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TSA4331
TSA4331BK
TSA4331SV
Part NumberMinimum order quantityVolume DiscountDays to Ship Case Color Set Content 22
1 Piece(s)Available

12 Days or more

RedTool case: BX331
1 Piece(s)Available

13 Days or more

Matte BlackTool case: BX331BK
1 Piece(s)Available

13 Days or more

SilverTool case: BX331SV

Loading...

  1. 1

Basic Information

Tool Set / Tool Box Only Tool set Tool Set Type Double open portable type Case Dimensions (Frontage x Depth x Height)(mm) 433×220×240
Set Content(Points) 56 Insertion Angle(mm) 12.7 Mass(g) 13600
Product Type For Auto Mechanic Cardboard dimensions(W×D×Hmm) 470×240×405 Case Weight(g) 6400
Supplementary explanation With tray. Case only can also be purchased. Set Content 1 Sockets (6-point): 4S-08, 10, 12, 13, 14, 17, 19, 21, 22, 24 Set Content 2 Plug Socket (Hexagonal with Magnet): 4P-16, 20.8
Set Content 3 Ratchet Handle (Holder Type): RH40K Set Content 4 Extension Bar: 320 (75 mm), 321 (150 mm) Set Content 5 Long Wrench Set: 45M (LS-5.507, 0810, 1012, 1113, 1214, 1417)
Set Content 6 Long Mechanic Offset Wrench (45° x 10°): M44-0810, 1012, 1214, 1417, 1921, 2224) Set Content 7 Short Offset Wrench (45°): M46-1012 Set Content 8 Flare nut wrench: M26-1012
Set Content 9 Monkey Wrench (gradated): MW-300 Set Content 10 Combination Pliers: CP-200 Set Content 11 Longnose pliers: RP-150
Set Content 12 Heavy Duty Nippers: KN-150 Set Content 13 Power Screwdriver (Through): PMD-075, 100, PPD-001, 002, 003 Set Content 14 Power Stubby Screwdriver: PSD-M2, P2)
Set Content 15 Through Type Screwdriver: YMD-150 Set Content 16 Black Shaft Hammer: BH-10 (1 Pound) Set Content 17 Brake Shoe Tool: BST-110
Set Content 18 Flat chisel: FC165 (19×165 mm) Set Content 19 Center Punch: CP125 (125 mm) Set Content 20 Stainless Steel Scraper: SSC-22
Set Content 21 Long Ball Point L Type Wrench Set: BL900 (BL-1.5, 02, 2.5, 03, 04, 05, 06, 08, 10)

Additional Products in this Category

Tech Support