(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tool Set TSA350

Tool Set TSA350

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Deluxe tool chest set for auto mechanics.
[Features]
· 72-piece set. Insertion angle: 9.5 mm.
· Includes a new ratchet handle with 72-tooth gears and a durable satin tray.
· A deluxe set that includes 9.5 mm drive sockets and a handle.
· A deluxe set which consists of a chest-type tool case with 72 tools inside.
· Chest color is selectable from 3 colors.
· Basic 9.5 sq. set for vehicle maintenance.
[Applications]
· For assembly of automobiles, motorcycles, bicycles, etc., and maintenance of industrial machinery.
· Ideal for offsite repair work.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TSA350
TSA350BK
TSA350SV
Part NumberMinimum order quantityVolume DiscountDays to Ship Case Color Set Content 22
1 Piece(s)Available

12 Days or more

RedTool Chest: BX230
1 Piece(s)Available

12 Days or more

Matte BlackTool Chest: BX230BK
1 Piece(s)Available

12 Days or more

SilverTool Chest: BX230SV

Loading...

  1. 1

Basic Information

Tool Set / Tool Box Only Tool set Tool Set Type Chest Type Case Dimensions (Frontage x Depth x Height)(mm) 508×232×302
Set Content(Points) 72 Insertion Angle(mm) 9.5 Mass(g) 17000
Product Type For Auto Mechanic Cardboard dimensions(W×D×Hmm) 565×295×450 Case Weight(g) 9200
Supplementary explanation With tray. Case only can also be purchased. Set Content 1 Sockets (6-point): 3S-5.5, 06, 07, 08, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24 Set Content 2 Deep Socket (Hex): 3S-08L, 10L, 12L, 14 L
Set Content 3 Plug Socket (Hexagonal with Magnet): 3P-16S, 20.8S Set Content 4 Ratchet Handle: RH-33K Set Content 5 Spinner Handle: 231
Set Content 6 Extension Bar: EX30-050 (50 mm), 305 (75 mm), 306 (150 mm) Set Content 7 Ball joint: BJ30 Set Content 8 Long Offset Wrench (45°): M45-0810, 1012, 1113, 1214, 1417, 1618, 1719, 1921, 2224
Set Content 9 Combination Wrench: MS-08, 10, 12, 13, 14, 17 Set Content 10 monkey wrench: MW-300 Set Content 11 Combination Pliers: CP-200
Set Content 12 Safety Pliers: SWP-250 Set Content 13 Longnose pliers: RP-150G Set Content 14 Heavy Duty Nippers: KN-150G
Set Content 15 Stainless Steel Scraper: SSC-30 Set Content 16 Power Screwdriver (Through): PMD-075, 100, PPD-001, 002, 003 Set Content 17 Power Stubby Screwdriver: PSD-P2, M2
Set Content 18 Through Type Screwdriver: YMD-150 Set Content 19 Long Ball Point L Type Wrench Set: BL900 (BL-1.5, 02, 2.5, 03, 04, 05, 06, 08, 10) Set Content 20 Combination Hammer: BHC-10 (1 Pound)
Set Content 21 Brake Shoe Tool: BST-110

Additional Products in this Category

Tech Support