(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Sockets (6-Point) 2SB

Sockets (6-Point) 2SB
  • Volume Discount

Inch-size socket wrench for hand tools used for tightening and loosening hex bolts and nuts.
[Features]
· Ideal for tightening/loosening imperial bolts and nuts.
· It is the ideal socket for a manual socket wrench.
· 6.35 mm insertion angle with a hexagonal opposite side.
· Can be used for tightening imperial hex bolts and nuts.
· Available in abundant sizes.
[Applications]
· Usable for maintenance and assembly of devices using imperial-size bolts, such as vehicles from outside Japan and other imported machinery.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
2SB-04
2SB-05
2SB-06
2SB-07
2SB-08
2SB-09
2SB-10
2SB-11
2SB-12
2SB-14
2SB-16
2SB-18
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Total Length (L Size)
(mm)
Width across flat part external diameter (measurement D1)
(mm)
Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Width across flat part depth (measurement L1)
(mm)
Through Hole I.D. (d Dimension)
(mm)
Mass
(g)
1 Piece(s)Available

12 Days or more

1/8225.41232.55
1 Piece(s)Available

12 Days or more

5/32227.0134310
1 Piece(s)Available

12 Days or more

3/16227.51353.510
1 Piece(s)Available

12 Days or more

7/32228.5135410
1 Piece(s)Available

12 Days or more

1/4229.51354.515
1 Piece(s)Available

12 Days or more

9/322211.0136515
1 Piece(s)Available

12 Days or more

5/162211.4136720
1 Piece(s)Available

12 Days or more

11/322213.513.56720
1 Piece(s)Available

12 Days or more

3/823.514.0146820
1 Piece(s)Available

12 Days or more

7/1623.515157920
1 Piece(s)Available

12 Days or more

1/223.51818101025
1 Piece(s)Available

12 Days or more

9/1623.51919101125

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 6.35
Socket Shape 6 Sq. Drive (For Electric Drill, Shaft Dimension) (Inches) 1/4

Additional Products in this Category

Tech Support