(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sockets (12-Point) 6DB

Sockets (12-Point) 6DB
  • Volume Discount

Socket for manual socket wrench that's ideal for tightening/loosening inch-sized bolts and nuts.
[Features]
· It can be used for tightening inch-size hex bolts and nuts.
· Available in abundant sizes.
· Double hexagonal subtense shape provides good inset.
[Applications]
· Ideal for maintenance and assembly of devices using imperial-size bolts, such as vehicles from outside Japan, motorcycles, and other imported machinery.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
6DB-24
6DB-26
6DB-28
6DB-30
6DB-32
6DB-34
6DB-36
6DB-38
6DB-40
6DB-42
6DB-44
6DB-46
6DB-48
6DB-50
6DB-52
6DB-54
6DB-56
6DB-58
6DB-64
6DB-68
6DB-70
6DB-72
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Total Length (L Size)
(mm)
Width across flat part external diameter (measurement D1)
(mm)
Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Width across flat part depth (measurement L1)
(mm)
Through Hole I.D. (d Dimension)
(mm)
Mass
(g)
1 Piece(s)Available

12 Days or more

3/45028341416170
1 Piece(s)Available

12 Days or more

13/165030341518180
1 Piece(s)Available

12 Days or more

7/85232341518200
1 Piece(s)Available

12 Days or more

15/165234.0341720200
1 Piece(s)Available

12 Days or more

15236361722200
1 Piece(s)Available

12 Days or more

1-1/165338381922245
1 Piece(s)Available

12 Days or more

1-1/85640402122270
1 Piece(s)Available

12 Days or more

1-3/165642422125310
1 Piece(s)Available

12 Days or more

1-1/45644442125345
1 Piece(s)Available

12 Days or more

1-5/165646.0462125350
1 Piece(s)Available

12 Days or more

1-3/85848482325400
1 Piece(s)Available

12 Days or more

1-7/165850502430400
1 Piece(s)Available

12 Days or more

1-1/26052.552.52530465
1 Piece(s)Available

12 Days or more

1-9/166055.555.52530470
1 Piece(s)Available

12 Days or more

1-5/86355.555.52735480
1 Piece(s)Available

12 Days or more

1-11/166357572735500
1 Piece(s)Available

12 Days or more

1-3/46560603035550
1 Piece(s)Available

12 Days or more

1-13/166562.0623035580
1 Piece(s)Available

12 Days or more

27068.0683238730
1 Piece(s)Available

12 Days or more

2-1/87674743441925
1 Piece(s)Available

12 Days or more

2-3/167876.0763641940
1 Piece(s)Available

12 Days or more

2-1/480808036411140

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 19
Drive (For Electric Drill, Shaft Dimension) (Inches) 3/4

Additional Products in this Category

Tech Support