(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deep Socket (Double Hex) 4DB-L

Deep Socket (Double Hex) 4DB-L
  • Volume Discount

Imperial sized sockets. Insertion angle: 12.7 mm, shape: double hex

PDF

Part Number

Configured Part Number is shown.

 
Part Number
4DB-10L
4DB-11L
4DB-14L
4DB-16L
4DB-18L
4DB-19L
4DB-20L
4DB-24L
4DB-25L
4DB-26L
4DB-28L
4DB-30L
4DB-32L
4DB-34L
4DB-36L
4DB-38L
4DB-40L
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Width across flat part external diameter (measurement D1)
(mm)
Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Width across flat part depth (measurement L1)
(mm)
Through Hole I.D. (d Dimension)
(mm)
Mass
(g)
1 Piece(s)Available

12 Days or more

5/1612.32297100
1 Piece(s)Available

12 Days or more

11/3213.52297110
1 Piece(s)Available

12 Days or more

7/1616.222109120
1 Piece(s)Available

12 Days or more

1/218.5221011125
1 Piece(s)Available

10 Days or more

9/1620.6221211150
1 Piece(s)Available

12 Days or more

19/3222221211160
1 Piece(s)Available

12 Days or more

5/824241214165
1 Piece(s)Available

12 Days or more

3/426261416180
1 Piece(s)Available

12 Days or more

25/3228281416220
1 Piece(s)Available

12 Days or more

13/1630301518240
1 Piece(s)Available

12 Days or more

7/832321518280
1 Piece(s)Available

8 Days or more

15/1633331720280
1 Piece(s)Available

12 Days or more

134.0341922265
1 Piece(s)Available

12 Days or more

1-1/1636361922310
1 Piece(s)Available

12 Days or more

1-1/839391922390
1 Piece(s)Available

12 Days or more

1-3/1640402125370
1 Piece(s)Available

12 Days or more

1-1/442422125435

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Drive (For Electric Drill, Shaft Dimension) (Inches) 1/2 Total Length (L Size)(mm) 83

Additional Products in this Category

Tech Support