(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Welding Diamond Cup Wheel (Dry Type)

Welding Diamond Cup Wheel (Dry Type)
  • Volume Discount

•Model: Diamond Disc
•Major Diameter (mm): 100
•Inner Diameter Size (mm): 20
•Particle Size (#): 50
•Mass (g): 230

Part Number

Configured Part Number is shown.

BC4

Part Number
BC4
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Diamond Disk Outer diameter Dimensions(mm) 100 Inner Diameter Dimension(mm) 20
Particle Size(#) 50 Mass(g) 230 Included ring bore diameter(mm) 15
Diamond Layer Width(mm) 20 JAN Code 4963202-085595 Features Lightweight (metal bond cup ratio 55%), with easy operation via superior operability thanks to the radial shape of the grinding surface. A product that is friendlier to the environment than resinoid stone because it produces less dust, has less smell, creates fewer sparks, and takes less time to replace.

Please check the type/dimensions/specifications of the part BC4 in the Welding Diamond Cup Wheel (Dry Type) series.

Additional Products in this Category

Tech Support