(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

C-clamp Grip Handle (Part Numbers)

C-clamp Grip Handle
  • Volume Discount

C-clamp vise that can be tightened easily and efficiently using the grip handle.
[Features]
· As it is entirely made of copper/iron and given special heat treatment, it boasts higher clamping force.
· Boasts moderate elasticity, and excellent durability and usability.
· The body achieves moderate elasticity and high durability thanks to the special heat treatment.
· The receptacle is large and can be tightened up to an angle of 20°.
[Application]
· For attaching, fixing and holding materials.

(i)Caution

  • The image is a reference only.

Part Number

Configured Part Number is shown.

Part Number
WS1510
WS2510
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum Opening
(mm)
Weight
(g)
JAN Code
1 Piece(s)Available

9 Days or more

1506004963202-006194
1 Piece(s)Available

9 Days or more

2508004963202-032735

Loading...

  1. 1

Basic Information

Jaw Depth(mm) 100 Specifications With Soft Cap Handle Grip Handle (WF/WS/WM Type)
Features 1 Made entirely of steel and has undergone special heat treatment on the entire surface for strong tightening. Features appropriate elasticity and outstanding durability and usability. Features 2 Receiving part is large type for angled tightening up to 20 degrees, and it has same functions and durability as previous one.

Additional Products in this Category

Tech Support