(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vise Pliers C Type (Deep)

Vise Pliers C Type (Deep)
  • Volume Discount

•Product Category : Plier
•Pliers Type : Plier
For complete product overview and details on Vise Pliers C Type (Deep), see the sections below:

Part Number

Configured Part Number is shown.

Part Number
VD225
VD455
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Port opening
(mm)
Jaw Depth (A)
(mm)
Jaw Height (B)
(mm)
JAN Code Weight
(g)
1 Piece(s)Available

8 Days or more

2500~108120864963202-046701385
1 Piece(s)Available

8 Days or more

4550~1852501904963202-0467491300

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Pliers Main body: option Main Body

Additional Products in this Category

Tech Support