(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vise Pliers Straight Type

Vise Pliers Straight Type
  • Volume Discount

•Product Category : Plier
•Pliers Type : Plier
For complete product overview and details on Vise Pliers Straight Type, see the sections below:

Part Number

Configured Part Number is shown.

V175N

Part Number
V175N
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Pliers Overall Length(mm) 192
Port opening(mm) 32 Main body: option Main Body JAN Code 4963202-043205
Weight(g) 370 Supplementary explanation For a wide variety of applications such as sheet metal processing and welding operations.

Please check the type/dimensions/specifications of the part V175N in the Vise Pliers Straight Type series.

Additional Products in this Category

Tech Support