(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Exchangeable Ratchet Offset Wrench Set RMR110

Exchangeable Ratchet Offset Wrench Set RMR110
  • Volume Discount

Ratchet offset wrench set that has a switching lever to enable simple switching between forward and reverse.
[Features]
· As the main body is straight and thin, it is effective for work in narrow and deep places.
· The box part is a 72 gear with thin ratchet head.
· Storage bag that is convenient as is compact and easy-to-carry.
· A 10-piece set.
· A soft curve design with a beautiful satin finish that feels good to the hand.
[Applications]
· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

RMR110

 
Part Number
RMR110
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Combination Ratchet Mechanism Available Swing Head (Flex) NA
Offset Angle(°) 13 Two-sided Width Size(mm) 10 / 12 / 13 / 14 / 15 / 16 / 17 / 18 / 19 / 21 / 8 Single Item / Set Set Product
Set Contents (mm) 8、10、12、13、14、15、16、17、18、19、21 Set Contents (Items) 11 Set Content RMR-08、RMR-10、RMR-12、RMR-13、RMR-14、RMR-15、RMR-16、RMR-17、RMR-18、RMR-19、RMR-21

Please check the type/dimensions/specifications of the part RMR110 in the Exchangeable Ratchet Offset Wrench Set RMR110 series.

Additional Products in this Category

Tech Support