(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Switchable Type Ratchet, Offset Wrench

Switchable Type Ratchet, Offset Wrench

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Ratchet offset wrench with left/right switching lever.
[Features]
· Can be switched between forward and reverse easily by hand with a switching lever.
· The lever does not protrude from the head thickness, preventing interference and misoperation.
· Box part is a 72-tooth gear for a feed angle of 5°.
· The body is offset by 13 degrees.
[Applications]
· Ideal for a wide range of maintenance work, such as maintenance of automobiles, motorcycles, bicycles, etc. and maintenance of industrial equipment.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
RMR-08
RMR-10
RMR-12
RMR-13
RMR-14
RMR-15
RMR-16
RMR-17
RMR-18
RMR-19
RMR-21
RMR-22
RMR-24
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Wrench offset width DB (D1 size)
(mm)
Wrench offset width DB (D2 size)
(mm)
Wrench offset thick DB (T1 size)
(mm)
Wrench offset thick DB (T2 size)
(mm)
1 Piece(s)Available

8 Days or more

140816.716.64.66.5
1 Piece(s)Available

8 Days or more

1591020.8205.37.3
1 Piece(s)Available

11 Days or more

172122522.768.2
1 Piece(s)Available

8 Days or more

1781327.124.76.48.6
1 Piece(s)Available

8 Days or more

1911429.2276.89
1 Piece(s)Available

12 Days or more

2001531.328.379.4
1 Piece(s)Available

12 Days or more

2081633.4307.29.9
1 Piece(s)Available

8 Days or more

2261735.531.87.710.3
1 Piece(s)Available

12 Days or more

2371837.632.68.210.7
1 Piece(s)Available

8 Days or more

2481939.733.88.811.2
1 Piece(s)Available

12 Days or more

290214640913
1 Piece(s)Available

12 Days or more

290224640913
1 Piece(s)Available

8 Days or more

3232452.2461014.5

Loading...

  1. 1

Basic Information

Model Combination Ratchet Mechanism Available Swing Head (Flex) NA
Offset Angle(°) 13 Single Item / Set Single Item

Additional Products in this Category

Tech Support