(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Titanium Tool Combination Wrench Set TMS700 (Part Numbers)

Titanium Tool Combination Wrench Set TMS700
  • Volume Discount

A set of 7 titanium alloy combination wrenches.
[Features]
· The specific gravity of titanium alloy is approximately 4.4, about 60% lighter than iron.
· Corrosion-resistance properties are superior to stainless steel and copper alloys, which are known for their rust resistance.
· Demonstrates sufficient corrosion resistance against low concentration chemicals.
· As it is non-magnetic, it allows work without the influence of magnetic force even within a magnetic field.
· Its strength clears the JIS combination wrench standard.
[Applications]
· For work in the presence of magnetic fields, such as in electrolytic factories, office telecommunication equipment and power plants as well as food-related equipment, medical care equipment and cleanrooms.
· Ideal for precision machines, ships, marine sports, marine development, plants, waterproofing construction, plumbing, cleaning devices, etc.

PDF

Part Number

Configured Part Number is shown.

TMS700

 
Part Number
TMS700
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Model Combination Ratchet Mechanism NA Swing Head (Flex) NA
Overall Length(mm) 235 / 160 / 140 / 180 / 210 / 171 / 120 Offset Angle(°) 15 Two-sided Width Size(mm) 10 / 12 / 13 / 14 / 17 / 19 / 8
Single Item / Set Set Product Material Titanium Alloy Made Set Contents (mm) 8、10、12、13、14、17、19
Set Contents (Items) 7 Set Content TMS-08、TMS-10、TMS-12、TMS-13、TMS-14、TMS-17、TMS-19 Specifications Strong drive for double hex part
Accessory Cloth bag included

Please check the type/dimensions/specifications of the part TMS700 in the Titanium Tool Combination Wrench Set TMS700 series.

Additional Products in this Category

Tech Support