(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Maintenance Kit KSC-05

Maintenance Kit KSC-05
  • Volume Discount

•Tool Set/Tool Box Only: Tool Set
•Set Content (Points): 15
•Tool Set Type: Zip Type
•Mass (g): 1000
•Case Dimension (Frontage Dimension x Depth Dimension x Height) (mm): External Dimensions: 255 x 150 x 50, Internal Dimensions: 245×140×40

Part Number

Configured Part Number is shown.

KSC-05

Part Number
KSC-05
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

19 Days or more

Loading...

  1. 1

Basic Information

Tool Set / Tool Box Only Tool Set Tool Set Type Zip type Case Dimensions (Frontage x Depth x Height)(mm) External Dimensions: 255 x 150 x 50, Internal Dimensions: 245×140×40
Set Content(Points) 15 Case Color Black Mass(g) 1000
Product Type For Field Maintenance Set Content 1 Heavy Duty Nippers: NK-15 Set Content 2 Combination pliers: PC-06
Set Content 3 Longnose pliers: PR-16 Set Content 4 Tweezers: PTS-01 Set Content 5 Adjustable Driver (-)2X0.5: DA-02
Set Content 6 Screwdriver (+)#00: DS-03 Set Content 7 Screwdriver (+)#0: DS-23 Set Content 8 Screwdriver (-) 4 x 0.5:DS-33
Set Content 9 Screwdriver (+)#2: DS-64 Set Content 10 Hexagon Wrench Set (7 Pieces Set) : TWH-01 Set Content 11 Cordless soldering iron (with cap) : SK-60
Set Content 12 Hot Blow Tip : SK-66 Set Content 13 String Solder 20 g: SW-30 Set Content 14 File (Flat)
Set Content 15 Multi Holder Supplement With strap and useful work multi-holder.

Additional Products in this Category

Tech Support