(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Maintenance Kit KS-06

Maintenance Kit KS-06
  • Volume Discount

Maintenance kit with rubber bands to make it easy to take out the tools.
[Features]
· Maintenance tool set (full set) for field maintenance.
[Applications]
· Ideal for field maintenance.

· KSE-06 is the case only.

Part Number

Configured Part Number is shown.

KS-06

Part Number
KS-06
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tool Set / Tool Box Only Tool Set Tool Set Type Zip type Case Dimensions (Frontage x Depth x Height)(mm) External Dimensions: 310 x 225 x 50, Internal Dimensions: 300×215×40
Set Content(Points) 20 Case Color Black Mass(g) 2000
Product Type For Field Maintenance Set Content 1 Slant Edge Nippers (with Hole) : NN-46 Set Content 2 Combination pliers: PC-06
Set Content 3 Electrician's Pliers : PD-06 Set Content 4 Longnose pliers: PR-16 Set Content 5 Tweezers: PTS-02
Set Content 6 Adjustable Driver (-)2X0.5: DA-02 Set Content 7 Nut Screwdriver, Opposite Side 5.5: DN-05 Set Content 8 Screwdriver (+)#00: DS-03
Set Content 9 Flathead Screwdriver 2.6 x 0.35: DS-13 Set Content 10 Screwdriver (+)#0: DS-23 Set Content 11 Flathead Screwdriver 5.5 x 0.7: DS-54
Set Content 12 Screwdriver (+)#2: DS-64 Set Content 13 File (Flat) Set Content 14 File (Circle)
Set Content 15 Rule: TM-04 Set Content 16 Hexagon Wrench Set : TWH-04 Set Content 17 Monkey Wrench: TWM-02
Set Content 18 Soldering iron with cap 30 W Set Content 19 String Solder 20 g: SW-30 Set Content 20 Cutter
Supplement With strap.

Please check the type/dimensions/specifications of the part KS-06 in the Maintenance Kit KS-06 series.

Additional Products in this Category

Tech Support