(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Under-Neck Short Long Ball Point L Type Wrench Set BLB900S

Under-Neck Short Long Ball Point L Type Wrench Set BLB900S
  • Volume Discount

Hexagonal bar wrench set ideal for tightening/loosening inch-sized hexagonal socket bolts, etc., in spaces where there are height restrictions.
[Features]
· Minimized neck length L-shaped long type.
· 9-piece set.
· The ball point finish enables quick turning and temporary tightening from a diagonal position.
· Uses a special alloy to enhance torque, durability, and abrasion resistance.
· High-level heat treatment/hard chrome plating treatment.
[Applications]
· Ideal for maintenance and assembly of devices using imperial-size bolts, such as vehicles from outside Japan, motorcycles, and other imported machinery.

PDF

Part Number

Configured Part Number is shown.

BLB900S

 
Part Number
BLB900S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Hex L-shape wrench Tip Model Ballpoint Two-sided Width Size(Inch) 1/16 / 5/64 / 3/32 / 1/8 / 5/32 / 3/16 / 1/4 / 5/16 / 3/8
Single Item / Set Set Product Material Special Alloy Steel Set Content BLB-02S、BLB-2.5S、BLB-03S、BLB-04S、BLB-05S、BLB-06S、BLB-08S、BLB-10S、BLB-12S
Accessory Holder Included Weight(g) 310 Features Due to the high-level heating treatment and hard chromate plating, abrasion to hex parts is prevented, with its toughness (resistance to breaking) increasing and the accurate work and safety increasing while the strength level is high.

Please check the type/dimensions/specifications of the part BLB900S in the Under-Neck Short Long Ball Point L Type Wrench Set BLB900S series.

Additional Products in this Category

Tech Support