(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Hex wrench ideal for tightening and loosening imperial sized hexagon socket head cap screws and set screws.
[Features]
· A long type that boasts smooth operability and powerful tightening.
[Applications]
· Ideal for maintenance and assembly of devices using imperial-size bolts, such as vehicles from outside Japan, motorcycles, and other imported machinery.
Part Number
Configured Part Number is shown.
ALB900
Model | Hex L-shape wrench | Tip Model | Standard Type |
---|---|---|---|
Two-sided Width Size(Inch) | 1/4 / 1/8 / 1/16 / 3/8 / 3/16 / 3/32 / 5/16 / 5/32 / 5/64 | Single Item / Set | Set Product |
Material | Special Alloy Steel | Set Content | ALB-02、ALB-2.5、ALB-03、ALB-04、ALB-05、ALB-06、ALB-08、ALB-10、ALB-12 |
Accessory | Holder Included | Weight(g) | 410 |
Features | Due to the high-level heating treatment and hard chromate plating, abrasion to hex parts is prevented, with its toughness (resistance to breaking) increasing and the accurate work and safety increasing while the strength level is high. | - | - |
Model | Hex L-shape wrench | Tip Model | Standard Type | Two-sided Width Size(Inch) | 1/16 / 5/64 / 3/32 / 1/8 / 5/32 / 3/16 / 1/4 / 5/16 / 3/8 |
---|---|---|---|---|---|
Single Item / Set | Set Product | Material | Special Alloy Steel | Set Content | ALB-02、ALB-2.5、ALB-03、ALB-04、ALB-05、ALB-06、ALB-08、ALB-10、ALB-12 |
Accessory | Holder Included | Weight(g) | 410 | Features | Due to the high-level heating treatment and hard chromate plating, abrasion to hex parts is prevented, with its toughness (resistance to breaking) increasing and the accurate work and safety increasing while the strength level is high. |
Please check the type/dimensions/specifications of the part ALB900 in the Long Hex Key L-Shaped Wrench Set ALB900 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy