(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long Ball Point L-Type Wrench Set BPL700

Long Ball Point L-Type Wrench Set BPL700
  • Volume Discount

Long L type wrench set ideal for tightening and loosening hex socket bolts / hex socket set screws.
[Features]
· The ball point finish enables quick turning and temporary tightening from a diagonal position.
· A ball point L-type wrench that boasts smooth operability and powerful tightening.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

BPL700

 
Part Number
BPL700
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Hex L-shape wrench Tip Model Ballpoint Two-sided Width Size(mm) 2 / 3 / 4 / 5 / 6 / 8 / 2.5
Single Item / Set Set Product Set Content BPL-02、BPL-2.5、BPL-03、BPL-04、BPL-05、BPL-06、BPL-08 Accessory Holder Included
Weight(g) 250

Please check the type/dimensions/specifications of the part BPL700 in the Long Ball Point L-Type Wrench Set BPL700 series.

Additional Products in this Category

Tech Support