(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Long Ball Point L-Type Wrench Set BLB900

Long Ball Point L-Type Wrench Set BLB900
  • Volume Discount

L type wrench set made of special alloy steel that enhances high torque, durability, and wear resistance.
[Features]
· Various strength-enhancing alloy elements are blended, realizing high torque properties which could not be obtained with conventional products.
· Toughness is achieved (tenacious and impact resistant).
· The setting of the ideal heat treatment conditions improves hardness at a maximum of 15%.
[Applications]
· For maintenance and assembly of devices using imperial-size bolts, such as vehicles from outside Japan, motorcycles, and other imported machinery.

PDF

Part Number

Configured Part Number is shown.

BLB900

 
Part Number
BLB900
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Hex L-shape wrench Tip Model Ballpoint Two-sided Width Size(Inch) 1/16 / 5/64 / 3/32 / 1/8 / 5/32 / 3/16 / 1/4 / 5/16 / 3/8
Single Item / Set Set Product Material Special Alloy Steel Set Content BLB-02、BLB-2.5、BLB-03、BLB-04、BLB-05、BLB-06、BLB-08、BLB-10、BLB-12
Accessory Holder Included Weight(g) 400 Features Due to the high-level heating treatment and hard chromate plating, abrasion to hex parts is prevented, with its toughness (resistance to breaking) increasing and the accurate work and safety increasing while the strength level is high.

Please check the type/dimensions/specifications of the part BLB900 in the Long Ball Point L-Type Wrench Set BLB900 series.

Additional Products in this Category

Tech Support