(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Aluminum Trunk KA-57

Aluminum Trunk KA-57

Click this image to zoom it.

Move the mouse over the image to zoom

  • Aluminum Trunk KA-57
  • Aluminum Trunk KA-57
  • Volume Discount

•Tool Set/Tool Box Only: Tool Box
•Tool Box Type: Aluminum Case / Trunk
•Mass (g): 4100
•Case Dimension (Frontage Dimension x Depth Dimension x Height) (mm): External Dimensions: 450 x 330 x 135, Internal Dimensions: 435×314×120
•Case Color: Silver

Part Number

Configured Part Number is shown.

KA-57

Part Number
KA-57
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tool Set / Tool Box Only Tool Box Tool Box Type Aluminum Case/Trunk Case Dimensions (Frontage x Depth x Height)(mm) External Dimensions: 450 x 330 x 135, Internal Dimensions: 435×314×120
Case Color Silver Mass(g) 4100 Panel size(mm) 420×300
Wave-Shaped Soft Urethane(mm) 435×315×40 Soft urethane with notch (2 sheets)(mm) 435×315×65 Features This trunk has excellent design and durability. W cushions on lid side and body side can protect precious contents from shock. 2 kinds of urethane cushions and a tool panel are attached, providing great value for the price. Just by removing 2 urethane cushions, it can be used as a large capacity tool case. Round design is applied to its frame, and lightweight aluminum is applied to its corners. Stay brackets which are convenient for opening and closing are attached as standard equipment. Its capacity is 16 L.
Supplement With a key. With shoulder belts.

Please check the type/dimensions/specifications of the part KA-57 in the Aluminum Trunk KA-57 series.

Additional Products in this Category

Tech Support