(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Attaché Tool Set KS-12

Part Number

Configured Part Number is shown.

Part Number
KS-12
KSE-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Set / Tool Box Only Tool Box Type Tool Set Type Set Content
(Points)
Mass
(g)
Product Type Set Content 1 Set Content 2 Set Content 3 Set Content 4 Set Content 5 Set Content 6 Set Content 7 Set Content 8 Set Content 9 Set Content 10 Set Content 11 Set Content 12 Set Content 13 Set Content 14 Set Content 15 Set Content 16 Set Content 17 Set Content 18 Set Content 19 Set Content 20 Set Content 21 Set Content 22 Set Content 23 Set Content 24 Set Content 25 Set Content 26
1 Piece(s)Available

16 Days or more

Tool Set-Trunk Case Type266000Hand tool setMicro Nipper: NS-03Wire Stripper: PA-06Electrician's Pliers : PD-06Miniature Longnose Pliers: PS-01Tweezers: PTS-01Ceramic Adjustment Screwdriver : DA-51Professional Grip Screwdriver (-) 5.5X0.7: DG-01Pro Grip Screwdriver (+)#2: DG-04Mini Soft Screwdriver (-) 3 X 0.4: DG-21Mini Soft Screw Driver (+)#00: DG-22Mini Soft Screw Driver (+)#0: DG-24(+) (-) Twin Star: DST-05Rule 150 mm: TM-04Mini Wrench Set : TS-04Hexagon Wrench Set : TWH-04Smart Monkey: TWM-03Digital Multi Tester : SD-06Ceramic Soldering Iron 26 W: SKC-30Pocket Loupe: SL-50Solder suction device/attractor: SS-02IC removal : SS-08Soldering iron case : SS-09PCB Connector Extractor: SS-10Solder suction lineString Solder : SW-30Cutter
1 Piece(s)Available

9 Days or more

Tool BoxResin Tool Box---Case only--------------------------

Loading...

  1. 1

Basic Information

Case Dimensions (Frontage x Depth x Height)(mm) External Dimensions: 465 x 345 x 129, Internal Dimensions: 450×320×105 Case Color Matte Black

Additional Products in this Category

Tech Support