(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Special Screw Bit Set DR-18

Special Screw Bit Set DR-18
  • Volume Discount

•Standard Tip Shape: Combination
•Shaft Type: Round
•Single Item/Set Classification: Set Product
•Magnet: Included
•Bit Size: T6、TX4、TX8、TP-03、TP-05、TY-03、TY-04、T5、T10

PDF

Part Number

Configured Part Number is shown.

DR-18

 
Part Number
DR-18
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Tip standards Combination Single Product/Set Classification Set Product Shaft type Round
Magnet Available Bit Size T6、TX4、TX8、TP-03、TP-05、TY-03、TY-04、T5、T10 Manufacturer Model Number DR-18
Features With Bit Holder

Please check the type/dimensions/specifications of the part DR-18 in the Special Screw Bit Set DR-18 series.

Additional Products in this Category

Tech Support