(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pro Grip Screwdriver DG-01 – 04

Part Number

Configured Part Number is shown.

DG-01

Part Number
DG-01
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tip standards Flathead (-) Tip size / flathead (-) blade width (mm) B1 5.5 Shaft length L (mm) 80
Single Product/Set Classification Single Item Shaft type Round Magnet Available
Shaft through NA Bolster NA Grip Type Rubber
Tip size / flathead (-) blade thickness (mm) B2 0.7 Shaft Diameter(mm) 5.5 Overall Length(mm) 200
Weight(g) 84 Grip Length(mm) 120 Grip diameter(mm) 28
Material Shaft: Chrome Vanadium Steel Features Non-slip cushioned grip that delivers outstanding tightening force. Tip has black point finish.

Please check the type/dimensions/specifications of the part DG-01 in the Pro Grip Screwdriver DG-01 – 04 series.

Additional Products in this Category

Tech Support