(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Standards for Tip Shape : Phillips (+) / Slotted (-)
•Phillips Tip Size (+) : Others
•Single Item / Set Classification : Set Product
•Shaft type : Round
•Magnet : None
•Shaft thru : None
For complete product overview and details on Ceramic Adjustment Screwdriver Set (with Rotating Cap) DK-91, see the sections below:
Tip standards | Phillips (+)/Flathead(-) | Tip size / Phillips (+) | Other | Tip size / flathead (-) blade width (mm) B1 | 2.5 / 1.8 / 0.9 / 1.3 / 2.4 / 1.95 |
---|---|---|---|---|---|
Shaft length L (mm) | 15 / 18 | Single Product/Set Classification | Set Product | Shaft type | Round |
Magnet | NA | Shaft through | NA | Bolster | NA |
Grip Type | Resin | Tip size / flathead (-) blade thickness (mm) B2 | 0.4 / 0.35 / 0.7 | Tip Size | Positive: φ3 |
Set Content | DA-81-88, set of 8 | Weight(g) | 60 | Case Size(mm) | 105×110 |
Please check the type/dimensions/specifications of the part DK-91 in the Ceramic Adjustment Screwdriver Set (with Rotating Cap) DK-91 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy