(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Ceramic Adjustable Screwdriver (with Rotating Cap)

Ceramic Adjustable Screwdriver (with Rotating Cap)
  • Volume Discount

•Standards for Tip Shape : Minus (-), Plus (+)
•Phillips Tip Size (+) : Others
•Single Item / Set Classification : Single Item
•Shaft type : Round
•Magnet : None
•Shaft thru : None
For complete product overview and details on Ceramic Adjustable Screwdriver (with Rotating Cap), see the sections below:

Part Number

Configured Part Number is shown.

DA-84

Part Number
DA-84
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Tip standards Flathead (-) Tip size / flathead (-) blade width (mm) B1 1.3 Shaft length L (mm) 18
Single Product/Set Classification Single Item Shaft type Round Magnet NA
Shaft through NA Bolster NA Grip Type Resin
Tip size / flathead (-) blade thickness (mm) B2 0.4 Bottom color Blue Opposite Side(mm) 2
Bit Length(mm) 18 Overall Length(mm) 108 Weight(g) 5
Grip diameter(mm) φ10 Cap Size(mm) φ12×13 Material Tip: Zirconian Fine Ceramic
Features High-performance, long lasting, completely non-inductive high frequency adjustment driver made of zirconia-based fine ceramics. Adjustments can be made with either the flat tip or the hexagonal part of the shaft. The compact design of the included rotating cap's compact handle makes it easy to use. Caution Breakage may occur when used with 0.01 N·m or greater torques. Bit may break and fragment may be launched if dropped on a hard surface.

Please check the type/dimensions/specifications of the part DA-84 in the Ceramic Adjustable Screwdriver (with Rotating Cap) series.

Additional Products in this Category

Tech Support