(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

WA Grindstone Straight Cup Type (Red)

WA Grindstone Straight Cup Type (Red)
  • Volume Discount

Vitrified straight-cup type grindstone for grinding machines. Abrasive material WA.

Part Number

Configured Part Number is shown.

Part Number
1000E61870
1000E61880
1000E61890
1000E61900
1000E61920
1000E61930
Part NumberMinimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Major Diameter
(mm)
Thickness
(mm)
Hole Diameter
(mm)
Hardness E
(mm)
W
(mm)
1 Piece(s)Available

8 Days or more

601005012.7K1310
1 Piece(s)Available

8 Days or more

801005012.7K1310
1 Piece(s)Available

8 Days or more

601005031.75K1310
1 Piece(s)Available

8 Days or more

1201253876.2J1010
1 Piece(s)Available

8 Days or more

801255031.75K1613
1 Piece(s)Available

8 Days or more

601505031.75K1613

Loading...

  1. 1

Basic Information

Shape Straight cup type (No. 6) Abrasive material WA Binding Agent V36R
Maximum operating rotation speed(m/s) 30 Tool Used For Grinder Configuration Number 6

Additional Products in this Category

Tech Support