(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

WA Grindstone Dish Type (Red)

WA Grindstone Dish Type (Red)
  • Volume Discount

Vitrified plate type grindstone for grinding machines. Abrasive material WA.

Part Number

Configured Part Number is shown.

Part Number
1000E62030
1000E62040
1000E62060
1000E62090
1000E62100
1000E62120
Part NumberMinimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Major Diameter
(mm)
Hole Diameter
(mm)
Hardness E
(mm)
A
(mm)
J
(mm)
K
(mm)
1 Piece(s)Available

11 Days or more

8012512.7K866565
1 Piece(s)Available

11 Days or more

8012531.75K866565
1 Piece(s)Available

11 Days or more

8015012.7K867575
1 Piece(s)Available

13 Days or more

8015015.88K1067575
1 Piece(s)Available

11 Days or more

6015031.75J8107575
1 Piece(s)Available

12 Days or more

8015031.75K8107575

Loading...

  1. 1

Basic Information

Shape Saucer-shaped (#12) Thickness(mm) 13 Abrasive material WA
Binding Agent V36R Maximum operating rotation speed(m/s) 33 U(mm) 3
Tool Used For Grinder Configuration Number 12

Additional Products in this Category

Tech Support