(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Vitrified double dovetail type grindstone for grinding machines. Abrasive material PAA.
Part Number |
---|
1000E32710 |
1000E32720 |
1000E32740 |
1000E32750 |
1000E32760 |
1000E32800 |
1000E32810 |
Loading...
Shape | Double dovetail (size 10) | Major Diameter(mm) | 180 | Thickness(mm) | 6.4 |
---|---|---|---|---|---|
Hole Diameter(mm) | 31.75 | Abrasive material | PAA | Binding Agent | V35R |
Maximum operating rotation speed(m/s) | 40 | J(mm) | 115 | U(mm) | 3.2 |
M(mm) | 125 | Tool Used | For Grinder | Configuration Number | 10 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy