(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

KP MEMOX II (Vitrified CBN Wheel)

KP MEMOX II (Vitrified CBN Wheel)
  • Volume Discount

The surface grade and service life have been further upgraded from the conventional product (KP Memox)

[Features]
· Vitrified CBN wheel allowing easy on-the-machine dressing using single-stone dresser and NEW LL single-stone dresser.
· The ultra-multiporous structure has successfully achieved both sharpness and long life.
· High elastic modulus bond prevents distortion of abrasive layers, enabling high precision machining.
· For both wet and dry types

Part Number

Configured Part Number is shown.

Part Number
1000KP2020
1000KP2040
1000KP2060
1000KP2080
1000KP2100
1000KP2120
1000KP2140
1000KP2160
1000KP2180
1000KP2190
1000KP2210
1000KP2220
Part NumberMinimum order quantityVolume DiscountDays to Ship Major Diameter
(mm)
Thickness
(mm)
Hole Diameter
(mm)
1 Piece(s)Available

11 Days or more

180631.75
1 Piece(s)Available

11 Days or more

1801031.75
1 Piece(s)Available

11 Days or more

1801331.75
1 Piece(s)Available

11 Days or more

2001031.75
1 Piece(s)Available

11 Days or more

2001050.8
1 Piece(s)Available

11 Days or more

2001331.75
1 Piece(s)Available

11 Days or more

2001350.8
1 Piece(s)Available

11 Days or more

2001531.75
1 Piece(s)Available

11 Days or more

2001550.8
1 Piece(s)Available

11 Days or more

3001576.2
1 Piece(s)Available

11 Days or more

3002576.2
1 Piece(s)Available

11 Days or more

30025127

Loading...

  1. 1

Basic Information

Shape Flat (no. 1) Particle Size(#) 140 Abrasive material CB
Binding Agent V Maximum operating rotation speed(m/s) 40 X Layer(mm) 5
Features Vitrified CBN wheel allowing easy on-the-machine dressing using single-stone dresser and NEW LL single-stone dresser. Ultra-porous structure achieves both sharpness and long life. High modulus bond offers minimum grinding material layer distortion and allows high precision processing. Used wet or dry. Application Various hard-to-cut hardened steel materials (SCr, SKH, SCM, etc.) Tool Used For Grinder
Configuration Number 1

Additional Products in this Category

Tech Support