(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CX Grindstone, Porous Type (Part Numbers)

CX Grindstone, Porous Type
  • Volume Discount

With A-type abrasive material, high-performance new ceramic abrasive CX with a micro self-sharpening blade is used based on the hardest and finest crystal configuration.

Part Number

Configured Part Number is shown.

Part Number
1000E20150
1000E20340
1000E20440
Part NumberMinimum order quantityVolume DiscountDays to Ship Major Diameter
(mm)
Thickness
(mm)
1 Piece(s)Available

8 Days or more

18013
1 Piece(s)Available

8 Days or more

20513
1 Piece(s)Available

10 Days or more

20519

Loading...

  1. 1

Basic Information

Shape Flat (no. 1) Particle Size(#) 60 Hole Diameter(mm) 31.75
Hardness F Abrasive material CX Binding Agent V400
Maximum operating rotation speed(m/s) 40 Application Used for high precision / high efficiency grinding of difficult-to-machine high hardness materials. SCr, SKH, SCM, etc. Tool Used For Grinder
Configuration Number 1

Additional Products in this Category

Tech Support