(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Specifications]
· Shape: Straight Shank / End Mill Shank Drill (carbide)
· Material: Micro Grain Alloy
· Work materials: General steel [◎] / tempered steel [○] / stainless steel [◎] / cast iron [◎] / aluminum [○] / copper [○] / resin [○]
Part Number |
---|
Loading...
Work Material | general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper / Resin | Tool Material Type | Ultrafine particle alloys | Link Model | End Mill Shank |
---|---|---|---|---|---|
Coating Presence | NA | Oil-Hole Presence | NA | Handle Diameter D(mm) | 3 |
Blade diameter tolerance | 0~-0.004 | Handle diameter tolerance | 0~-0.006 | Torsional Angle | Torsional Angle 30° |
Tip angle | 180° |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy