(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - End Mill Shank, Solid Pivot Type, KDR-2

Carbide Solid Drill Bits - End Mill Shank, Solid Pivot Type, KDR-2
  • Volume Discount

[Specifications]
· Shape: Straight Shank / End Mill Shank Drill (carbide)
· Material: Micro Grain Alloy
· Work materials: General steel [◎] / tempered steel [○] / stainless steel [◎] / aluminum [○]

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KDR-2003
KDR-2004
KDR-2005
KDR-2006
KDR-2007
KDR-2008
KDR-2009
KDR-2010
KDR-2011
KDR-2012
KDR-2013
KDR-2014
KDR-2015
KDR-2016
KDR-2017
KDR-2018
KDR-2019
KDR-2020
KDR-2021
KDR-2022
KDR-2023
KDR-2024
KDR-2025
KDR-2026
KDR-2027
KDR-2028
KDR-2029
KDR-2030
KDR-2031
KDR-2032
KDR-2033
KDR-2034
KDR-2035
KDR-2036
KDR-2037
KDR-2038
KDR-2039
KDR-2040
KDR-2041
KDR-2042
KDR-2043
KDR-2044
KDR-2045
KDR-2046
KDR-2047
KDR-2048
KDR-2049
KDR-2050
KDR-2051
KDR-2052
KDR-2053
KDR-2054
KDR-2055
KDR-2056
KDR-2057
KDR-2058
KDR-2059
KDR-2060
KDR-2062
KDR-2063
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D1)
(mm)
Blade length ℓ
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

10 Days or more

0.030.338
1 Piece(s)Available

10 Days or more

0.040.438
1 Piece(s)Available

10 Days or more

0.050.538
1 Piece(s)Available

10 Days or more

0.060.638
1 Piece(s)Available

10 Days or more

0.070.738
1 Piece(s)Available

10 Days or more

0.080.838
1 Piece(s)Available

10 Days or more

0.090.938
1 Piece(s)Available

10 Days or more

0.11.238
1 Piece(s)Available

10 Days or more

0.111.238
1 Piece(s)Available

10 Days or more

0.121.438
1 Piece(s)Available

10 Days or more

0.131.438
1 Piece(s)Available

10 Days or more

0.141.438
1 Piece(s)Available

10 Days or more

0.151.838
1 Piece(s)Available

10 Days or more

0.161.838
1 Piece(s)Available

10 Days or more

0.171.838
1 Piece(s)Available

10 Days or more

0.182.138
1 Piece(s)Available

10 Days or more

0.192.138
1 Piece(s)Available

10 Days or more

0.22.438
1 Piece(s)Available

10 Days or more

0.212.438
1 Piece(s)Available

10 Days or more

0.222.638
1 Piece(s)Available

10 Days or more

0.232.638
1 Piece(s)Available

10 Days or more

0.242.638
1 Piece(s)Available

10 Days or more

0.25338
1 Piece(s)Available

10 Days or more

0.26338
1 Piece(s)Available

10 Days or more

0.27338
1 Piece(s)Available

10 Days or more

0.283.338
1 Piece(s)Available

10 Days or more

0.293.338
1 Piece(s)Available

10 Days or more

0.3538
1 Piece(s)Available

10 Days or more

0.31538
1 Piece(s)Available

10 Days or more

0.32538
1 Piece(s)Available

10 Days or more

0.33538
1 Piece(s)Available

10 Days or more

0.34538
1 Piece(s)Available

10 Days or more

0.35538
1 Piece(s)Available

10 Days or more

0.36538
1 Piece(s)Available

10 Days or more

0.37538
1 Piece(s)Available

8 Days or more

0.38538
1 Piece(s)Available

10 Days or more

0.39538
1 Piece(s)Available

10 Days or more

0.4638
1 Piece(s)Available

10 Days or more

0.41638
1 Piece(s)Available

10 Days or more

0.42638
1 Piece(s)Available

10 Days or more

0.43638
1 Piece(s)Available

10 Days or more

0.44638
1 Piece(s)Available

10 Days or more

0.45638
1 Piece(s)Available

10 Days or more

0.46638
1 Piece(s)Available

10 Days or more

0.47638
1 Piece(s)Available

10 Days or more

0.48638
1 Piece(s)Available

10 Days or more

0.49638
1 Piece(s)Available

10 Days or more

0.5638
1 Piece(s)Available

10 Days or more

0.51638
1 Piece(s)Available

10 Days or more

0.52638
1 Piece(s)Available

10 Days or more

0.53638
1 Piece(s)Available

10 Days or more

0.54638
1 Piece(s)Available

10 Days or more

0.55638
1 Piece(s)Available

10 Days or more

0.56638
1 Piece(s)Available

10 Days or more

0.57638
1 Piece(s)Available

10 Days or more

0.58638
1 Piece(s)Available

10 Days or more

0.59638
1 Piece(s)Available

10 Days or more

0.6738
1 Piece(s)Available

10 Days or more

0.62738
1 Piece(s)Available

10 Days or more

0.63738

Loading...

Basic Information

Work Material general steel / Quenched and tempered steel / Aluminum Tool Material Type Ultrafine particle alloys Link Model End Mill Shank
Coating Presence NA Oil-Hole Presence NA Handle Diameter D(mm) 3
Blade diameter tolerance 0~-0.004 Handle diameter tolerance 0~-0.006 Torsional Angle Torsional Angle 30°
Tip angle 120°

Additional Products in this Category

Tech Support