(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

End Mill with 2 Carbide Solid Blades KSE-2

End Mill with 2 Carbide Solid Blades KSE-2
  • Volume Discount

Lineup of blade diameters from φ3 to φ6 in 0.01 increments.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KSE-2300
KSE-2301
KSE-2302
KSE-2303
KSE-2304
KSE-2305
KSE-2306
KSE-2307
KSE-2308
KSE-2309
KSE-2310
KSE-2311
KSE-2312
KSE-2313
KSE-2314
KSE-2315
KSE-2316
KSE-2317
KSE-2318
KSE-2319
KSE-2320
KSE-2321
KSE-2322
KSE-2323
KSE-2324
KSE-2325
KSE-2326
KSE-2327
KSE-2328
KSE-2329
KSE-2330
KSE-2331
KSE-2332
KSE-2333
KSE-2334
KSE-2335
KSE-2336
KSE-2337
KSE-2338
KSE-2339
KSE-2340
KSE-2341
KSE-2342
KSE-2343
KSE-2344
KSE-2345
KSE-2346
KSE-2347
KSE-2348
KSE-2349
KSE-2350
KSE-2351
KSE-2352
KSE-2353
KSE-2354
KSE-2355
KSE-2356
KSE-2357
KSE-2358
KSE-2359
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
1 Piece(s)Available

8 Days or more

310
1 Piece(s)Available

8 Days or more

3.0110
1 Piece(s)Available

9 Days or more

3.0210
1 Piece(s)Available

8 Days or more

3.0310
1 Piece(s)Available

8 Days or more

3.0410
1 Piece(s)Available

8 Days or more

3.0510
1 Piece(s)Available

8 Days or more

3.0610
1 Piece(s)Available

8 Days or more

3.0710
1 Piece(s)Available

8 Days or more

3.0810
1 Piece(s)Available

8 Days or more

3.0910
1 Piece(s)Available

8 Days or more

3.110
1 Piece(s)Available

8 Days or more

3.1110
1 Piece(s)Available

8 Days or more

3.1210
1 Piece(s)Available

8 Days or more

3.1310
1 Piece(s)Available

8 Days or more

3.1410
1 Piece(s)Available

8 Days or more

3.1510
1 Piece(s)Available

8 Days or more

3.1610
1 Piece(s)Available

8 Days or more

3.1710
1 Piece(s)Available

8 Days or more

3.1810
1 Piece(s)Available

8 Days or more

3.1910
1 Piece(s)Available

8 Days or more

3.210
1 Piece(s)Available

8 Days or more

3.2110
1 Piece(s)Available

8 Days or more

3.2210
1 Piece(s)Available

8 Days or more

3.2310
1 Piece(s)Available

8 Days or more

3.2410
1 Piece(s)Available

8 Days or more

3.2510
1 Piece(s)Available

8 Days or more

3.2610
1 Piece(s)Available

8 Days or more

3.2710
1 Piece(s)Available

8 Days or more

3.2810
1 Piece(s)Available

8 Days or more

3.2910
1 Piece(s)Available

8 Days or more

3.310
1 Piece(s)Available

8 Days or more

3.3110
1 Piece(s)Available

8 Days or more

3.3210
1 Piece(s)Available

8 Days or more

3.3310
1 Piece(s)Available

8 Days or more

3.3410
1 Piece(s)Available

8 Days or more

3.3510
1 Piece(s)Available

8 Days or more

3.3610
1 Piece(s)Available

8 Days or more

3.3710
1 Piece(s)Available

8 Days or more

3.3810
1 Piece(s)Available

8 Days or more

3.3910
1 Piece(s)Available

8 Days or more

3.410
1 Piece(s)Available

8 Days or more

3.4110
1 Piece(s)Available

8 Days or more

3.4210
1 Piece(s)Available

8 Days or more

3.4310
1 Piece(s)Available

8 Days or more

3.4410
1 Piece(s)Available

8 Days or more

3.4510
1 Piece(s)Available

8 Days or more

3.4610
1 Piece(s)Available

8 Days or more

3.4710
1 Piece(s)Available

8 Days or more

3.4810
1 Piece(s)Available

8 Days or more

3.4910
1 Piece(s)Available

8 Days or more

3.510
1 Piece(s)Available

8 Days or more

3.5110
1 Piece(s)Available

8 Days or more

3.5210
1 Piece(s)Available

8 Days or more

3.5310
1 Piece(s)Available

8 Days or more

3.5410
1 Piece(s)Available

8 Days or more

3.5510
1 Piece(s)Available

8 Days or more

3.5610
1 Piece(s)Available

8 Days or more

3.5710
1 Piece(s)Available

8 Days or more

3.5810
1 Piece(s)Available

8 Days or more

3.5910

Loading...

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron Number of flutes(sheet) 2 Type Square
Coating Non-Coated Shank diameter (d)(mm) 6 Overall Length (L)(mm) 50
Machining Application Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts / Countersinking Blade tip shape Sharp Edge Torsion Angle (θ) Standard torsion (30-40°)
Blade diameter tolerance 0~-0.01 Handle diameter tolerance 0~-0.008 Torsion Angle details 30°
Material Ultrafine particle alloys

Additional Products in this Category

Tech Support