(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

End Mill with 4 Carbide Flutes and Corner Radius KSRA-4

End Mill with 4 Carbide Flutes and Corner Radius KSRA-4
  • Volume Discount

Small diameter size with 4-flute blade and TiAlN coating. φ3 shank.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KSRA-410010R
KSRA-410020R
KSRA-410030R
KSRA-415010R
KSRA-415020R
KSRA-415030R
KSRA-415050R
KSRA-420010R
KSRA-420020R
KSRA-420030R
KSRA-420050R
KSRA-425010R
KSRA-425020R
KSRA-425030R
KSRA-425050R
KSRA-425075R
KSRA-430010R
KSRA-430020R
KSRA-430030R
KSRA-430050R
KSRA-430075R
KSRA-430100R
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Corner R
(mm)
1 Piece(s)Available

8 Days or more

130.1
1 Piece(s)Available

8 Days or more

130.2
1 Piece(s)Available

8 Days or more

130.3
1 Piece(s)Available

8 Days or more

1.540.1
1 Piece(s)Available

8 Days or more

1.540.2
1 Piece(s)Available

8 Days or more

1.540.3
1 Piece(s)Available

8 Days or more

1.540.5
1 Piece(s)Available

8 Days or more

260.1
1 Piece(s)Available

8 Days or more

260.2
1 Piece(s)Available

8 Days or more

260.3
1 Piece(s)Available

8 Days or more

260.5
1 Piece(s)Available

8 Days or more

2.580.1
1 Piece(s)Available

8 Days or more

2.580.2
1 Piece(s)Available

8 Days or more

2.580.3
1 Piece(s)Available

8 Days or more

2.580.5
1 Piece(s)Available

8 Days or more

2.580.75
1 Piece(s)Available

8 Days or more

3100.1
1 Piece(s)Available

8 Days or more

3100.2
1 Piece(s)Available

8 Days or more

3100.3
1 Piece(s)Available

8 Days or more

3100.5
1 Piece(s)Available

8 Days or more

3100.75
1 Piece(s)Available

8 Days or more

3101

Loading...

  1. 1

Basic Information

Work Material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron Number of Flutes(sheet) 4 Model radius
Overall Length (L)(mm) 60 Link Diameter (d)(mm) 3 Processing Applications Plane / Side / Curved surface / Groove / Inclined Cuts
Coating TiAlN Helix Angle (Θ) Standard torsion (30-40°) Blade diameter tolerance 0~-0.01
Handle diameter tolerance 0~-0.006 Rounded Corner Allowable Difference +0.01~-0.01 Material Ultrafine particle alloys
Torsion Angle details 30°

Additional Products in this Category

Tech Support