(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

End Mill with 3 Carbide Flutes and Corner Radius for Aluminum Alloys Strong Type ALERT-3DLC

End Mill with 3 Carbide Flutes and Corner Radius for Aluminum Alloys Strong Type ALERT-3DLC
  • Volume Discount

[Specifications]
· Shape: Radius End Mill (carbide)
· Material: Super Micro Grain Alloy
· Work Materials: Aluminum [◎], Copper [◎]
[Applications] Flat Surfaces / Side Surfaces / Curved Surfaces / Grooves / Inclined Cutting

Part Number

Configured Part Number is shown.

Part Number
ALERT-30305R
ALERT-30405R
ALERT-30505R
ALERT-30605R
ALERT-30610R
ALERT-30805R
ALERT-30810R
ALERT-31005R
ALERT-31010R
ALERT-31205R
ALERT-31210R
ALERT-31605R
ALERT-31610R
ALERT-31630R
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Effective Length
(mm)
Corner R
(mm)
Neck diameter D1
(mm)
1 Piece(s)Available

10 Days or more

34.560690.52.7
1 Piece(s)Available

10 Days or more

46606120.53.6
1 Piece(s)Available

10 Days or more

57.5606150.54.5
1 Piece(s)Available

10 Days or more

69606180.55.4
1 Piece(s)Available

10 Days or more

696061815.4
1 Piece(s)Available

10 Days or more

812708240.57.2
1 Piece(s)Available

10 Days or more

8127082417.2
1 Piece(s)Available

10 Days or more

10158010300.59
1 Piece(s)Available

10 Days or more

101580103019
1 Piece(s)Available

10 Days or more

121810012360.511
1 Piece(s)Available

10 Days or more

12181001236111
1 Piece(s)Available

10 Days or more

162412016480.515
1 Piece(s)Available

10 Days or more

16241201648115
1 Piece(s)Available

10 Days or more

16241201648315
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Effective Length
(mm)
Corner R
(mm)
Neck diameter D1
(mm)

Loading...

  1. 1

Basic Information

Work Material Aluminum / Copper Number of Flutes(sheet) 3 Processing Applications Plane / Side / Curved surface / Groove / Inclined Cuts
Coating DLC Helix Angle (Θ) Powerful Torsion (45°-60°) Blade diameter tolerance 0~-0.01
Handle diameter tolerance h6 Rounded Corner Allowable Difference +0.02~-0.02 Material Ultra-thin particle alloy
Torsion Angle details 45°

Additional Products in this Category

Tech Support