(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

End Mill with 3 Carbide Flutes for Aluminum Alloys ALE-3DLC (Part Numbers)

End Mill with 3 Carbide Flutes for Aluminum Alloys ALE-3DLC
  • Volume Discount

[Specifications]
· Shape: Square End Mill (carbide)
· Coating: DLC
· Work Materials: Aluminum [◎], Copper [◎]
[Applications] Flat Surfaces / Side Surfaces / Grooves / Plunging (Z feed) / Countersinking

Part Number

Configured Part Number is shown.

Part Number
ALE-3030
ALE-3035
ALE-3040
ALE-3045
ALE-3050
ALE-3055
ALE-3060
ALE-3065
ALE-3070
ALE-3075
ALE-3080
ALE-3085
ALE-3090
ALE-3095
ALE-3100
ALE-3105
ALE-3110
ALE-3115
ALE-3120
ALE-3130
ALE-3140
ALE-3150
ALE-3160
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

10 Days or more

39660
1 Piece(s)Available

10 Days or more

3.510660
1 Piece(s)Available

10 Days or more

412660
1 Piece(s)Available

10 Days or more

4.513660
1 Piece(s)Available

10 Days or more

515660
1 Piece(s)Available

10 Days or more

5.516660
1 Piece(s)Available

10 Days or more

618660
1 Piece(s)Available

10 Days or more

6.519870
1 Piece(s)Available

10 Days or more

721870
1 Piece(s)Available

10 Days or more

7.522870
1 Piece(s)Available

10 Days or more

824870
1 Piece(s)Available

10 Days or more

8.5251080
1 Piece(s)Available

10 Days or more

9271080
1 Piece(s)Available

10 Days or more

9.5281080
1 Piece(s)Available

10 Days or more

10301080
1 Piece(s)Available

10 Days or more

10.5321290
1 Piece(s)Available

10 Days or more

11331290
1 Piece(s)Available

10 Days or more

11.5351290
1 Piece(s)Available

10 Days or more

12361290
1 Piece(s)Available

10 Days or more

133912100
1 Piece(s)Available

10 Days or more

144212100
1 Piece(s)Available

10 Days or more

154516110
1 Piece(s)Available

10 Days or more

164816110

Loading...

  1. 1

Basic Information

work material Aluminum / Copper Number of flutes(sheet) 3 Type Square
Coating DLC Machining Application Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts / Countersinking Torsion Angle (θ) Powerful Torsion (45°-60°)
Blade diameter tolerance 0~-0.01 Handle diameter tolerance h6 Torsion Angle details 45°
Material Ultra-thin particle alloy

Additional Products in this Category

Tech Support