(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

End Mill with 2 Carbide Flutes KSET-2 (Part Numbers)

Part Number

Configured Part Number is shown.

 
Part Number
KSET-201002
KSET-202005
KSET-203010
KSET-204010
KSET-205015
KSET-206020
KSET-207020
KSET-208025
KSET-209030
KSET-210030
KSET-211030
KSET-212030
KSET-213030
KSET-214030
KSET-215040
KSET-216040
KSET-217040
KSET-218040
KSET-219040
KSET-220060
KSET-221060
KSET-222060
KSET-223060
KSET-224060
KSET-225080
KSET-226080
KSET-227080
KSET-228080
KSET-229080
KSET-230080
KSET-235100
KSET-240110
KSET-245110
KSET-250130
KSET-255130
KSET-260130
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Handle diameter tolerance
1 Piece(s)Available

10 Days or more

0.10.23400~-0.006
1 Piece(s)Available

10 Days or more

0.20.53400~-0.006
1 Piece(s)Available

10 Days or more

0.313400~-0.006
1 Piece(s)Available

10 Days or more

0.413400~-0.006
1 Piece(s)Available

10 Days or more

0.51.53400~-0.006
1 Piece(s)Available

10 Days or more

0.623400~-0.006
1 Piece(s)Available

10 Days or more

0.723400~-0.006
1 Piece(s)Available

10 Days or more

0.82.53400~-0.006
1 Piece(s)Available

10 Days or more

0.933400~-0.006
1 Piece(s)Available

10 Days or more

134400~-0.008
1 Piece(s)Available

10 Days or more

1.134400~-0.008
1 Piece(s)Available

10 Days or more

1.234400~-0.008
1 Piece(s)Available

10 Days or more

1.334400~-0.008
1 Piece(s)Available

10 Days or more

1.434400~-0.008
1 Piece(s)Available

10 Days or more

1.544400~-0.008
1 Piece(s)Available

10 Days or more

1.644400~-0.008
1 Piece(s)Available

10 Days or more

1.744400~-0.008
1 Piece(s)Available

10 Days or more

1.844400~-0.008
1 Piece(s)Available

10 Days or more

1.944400~-0.008
1 Piece(s)Available

10 Days or more

264450~-0.008
1 Piece(s)Available

10 Days or more

2.164450~-0.008
1 Piece(s)Available

10 Days or more

2.264450~-0.008
1 Piece(s)Available

10 Days or more

2.364450~-0.008
1 Piece(s)Available

10 Days or more

2.464450~-0.008
1 Piece(s)Available

10 Days or more

2.584450~-0.008
1 Piece(s)Available

10 Days or more

2.684450~-0.008
1 Piece(s)Available

10 Days or more

2.784450~-0.008
1 Piece(s)Available

10 Days or more

2.884450~-0.008
1 Piece(s)Available

10 Days or more

2.984450~-0.008
1 Piece(s)Available

10 Days or more

386450~-0.008
1 Piece(s)Available

10 Days or more

3.5106450~-0.008
1 Piece(s)Available

10 Days or more

4116450~-0.008
1 Piece(s)Available

10 Days or more

4.5116500~-0.008
1 Piece(s)Available

10 Days or more

5136500~-0.008
1 Piece(s)Available

10 Days or more

5.5136500~-0.008
1 Piece(s)Available

10 Days or more

6136500~-0.008

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron Number of flutes(sheet) 2 Type Square
Coating TiCN Machining Application Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts / Countersinking Blade tip shape Sharp Edge
Torsion Angle (θ) Standard torsion (30-40°) Blade diameter tolerance 0~-0.01 Torsion Angle details 30°
Material Ultrafine particle alloys

Additional Products in this Category

Tech Support