(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Ball End Mill for Resin Processing PSB-2

Carbide Ball End Mill for Resin Processing PSB-2
  • Volume Discount

Blade shape has been given excellent sharpness for resin machining.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PSB-201006
PSB-202008
PSB-202515
PSB-203020
PSB-204025
PSB-205030
PSB-206035
PSB-207040
PSB-207550
PSB-208050
PSB-209050
PSB-210060
PSB-215100
PSB-215153
PSB-220120
PSB-220184
PSB-225150
PSB-230150
PSB-230206
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
blade diameter
(mm)
1 Piece(s)Available

8 Days or more

0.10.64540.2
1 Piece(s)Available

8 Days or more

0.20.84540.4
1 Piece(s)Available

8 Days or more

0.251.54540.5
1 Piece(s)Available

8 Days or more

0.324540.6
1 Piece(s)Available

8 Days or more

0.42.54540.8
1 Piece(s)Available

8 Days or more

0.535041
1 Piece(s)Available

8 Days or more

0.63.55041.2
1 Piece(s)Available

8 Days or more

0.745041.4
1 Piece(s)Available

8 Days or more

0.7555041.5
1 Piece(s)Available

8 Days or more

0.855041.6
1 Piece(s)Available

8 Days or more

0.955041.8
1 Piece(s)Available

8 Days or more

165042
1 Piece(s)Available

12 Days or more

1.5106063
1 Piece(s)Available

12 Days or more

1.5158033
1 Piece(s)Available

8 Days or more

2126064
1 Piece(s)Available

8 Days or more

2188044
1 Piece(s)Available

8 Days or more

2.5156065
1 Piece(s)Available

8 Days or more

3156066
1 Piece(s)Available

8 Days or more

32010066

Loading...

  1. 1

Basic Information

Type Ball work material Aluminum / Resin Number of flutes(sheet) 2
R Precision(µm) +0.01~-0.01 Machining Application Curved surface / Side / Engraving / R Groove Twist Torsional Angle 30°
Blade diameter tolerance 0~-0.01 Handle diameter tolerance 0~-0.008 Material Ultra-thin particle alloy

Additional Products in this Category

Tech Support