(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Specifications]
· Shape: Radius End Mill (carbide)
· Material: PCD Polycrystalline Diamond
· Work materials: For carbide alloy machining
[Applications] Flat Surfaces / Side Surfaces / Curved Surfaces / Grooves / Inclined Cutting
Part Number |
---|
DCRE-205005 |
DCRE-205010 |
DCRE-205020 |
DCRE-210005 |
DCRE-210010 |
DCRE-210020 |
DCRE-215005 |
DCRE-215010 |
DCRE-215020 |
DCRE-220005 |
DCRE-220010 |
DCRE-220020 |
Loading...
Number of Flutes(sheet) | 2 | Model | radius | Overall Length (L)(mm) | 50 |
---|---|---|---|---|---|
Link Diameter (d)(mm) | 4 | Processing Applications | Plane / Side / Curved surface / Groove / Inclined Cuts | Coating | Non-Coated |
Helix Angle (Θ) | No torsion | work material | For carbide alloy machining | Blade diameter tolerance | 0~-0.01 |
Handle diameter tolerance | 0~-0.003 | Rounded Corner Allowable Difference | +0.005~-0.005 | Material | PCD Polycrystalline diamond |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy