(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CBN V Type End Mill BVEF-2

CBN V Type End Mill BVEF-2
  • Volume Discount

Direct engraving of high-hardness materials and hardened steel. Ideal for V-grooves and character engraving.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BVEF-2030005
BVEF-2030010
BVEF-2040005
BVEF-2040010
BVEF-2060005
BVEF-2060010
BVEF-2090005
BVEF-2090010
Part NumberMinimum order quantityVolume DiscountDays to Ship Effective length (ℓ1)
(mm)
Blade length (ℓ)
(mm)
tip angle θ Tip diameter D
(mm)
1 Piece(s)Available

10 Days or more

63.6430°0.05
1 Piece(s)Available

10 Days or more

63.5430°0.1
1 Piece(s)Available

10 Days or more

42.6840°0.05
1 Piece(s)Available

10 Days or more

42.6140°0.1
1 Piece(s)Available

10 Days or more

41.6960°0.05
1 Piece(s)Available

10 Days or more

41.6560°0.1
1 Piece(s)Available

10 Days or more

40.97590°0.05
1 Piece(s)Available

10 Days or more

40.9590°0.1

Loading...

  1. 1

Basic Information

Overall length (L)(mm) 50 Handle diameter (d)(mm) 4 Neck diameter(mm) 2
CBN Layer 2 Material CBN Cubic Boron Nitride Crystalline Blade diameter tolerance +0.02~-0.02
Handle diameter tolerance 0~-0.003 Number of flutes 2 straight blades Tip angle +15'~-15'

Additional Products in this Category

Tech Support