(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Direct engraving of high-hardness materials and hardened steel. Capable of high-efficiency machining at a high feed rate.
Part Number |
---|
Loading...
Work Material | High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / High Hardness Steel-HRC65 | Number of Flutes(sheet) | 3 | Model | High-Feed Radius |
---|---|---|---|---|---|
Overall Length (L)(mm) | 50 | Link Diameter (d)(mm) | 4 | Processing Applications | Plane / Side / Curved surface / Groove / Inclined Cuts |
Coating | Non-Coated | Helix Angle (Θ) | Standard torsion (30-40°) | Blade diameter tolerance | 0~-0.01 |
Handle diameter tolerance | 0~-0.003 | Rounded Corner Allowable Difference | +0.005~-0.005 | Material | CBN Cubic Boron Nitride Crystalline |
Torsion Angle details | 30° |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy