(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Direct engraving of high-hardness materials and hardened steel. Capable of high-precision, high-grade and long-life machining.
Loading...
Overall length (L)(mm) | 50 | Handle diameter (d)(mm) | 4 | Material | CBN Cubic Boron Nitride Crystalline |
---|---|---|---|---|---|
Blade diameter tolerance | 0~-0.01 | Handle diameter tolerance | 0~-0.003 | Number of flutes | 1 straight blade |
Rounded Corner Allowable Difference | +0.005~-0.005 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy